HUBBELL CANADA
Image of 150-012-T-1120-00 SDC™ Bushing Model 1120-00 25kV 150kV BIL1200A
*Representative image
Image of 150-012-T-1120-00 SDC™ Bushing Model 1120-00 25kV 150kV BIL1200A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 150-012-T-1120-00 SDC™ Bushing Model 1120-00 25kV 150kV BIL1200A
+4
Image of 150-012-T-1120-00 SDC™ Bushing Model 1120-00 25kV 150kV BIL1200A

SDC™ Bushing Model 1120-00 25kV 150kV BIL1200A

Brand: Electro Composites

Catalog ID: 150-012-T-1120-00

SDC™ 25kV 1200A Transformer Bushing, Bottom connected for Air to Oil application, 19.8in ground shield, 45.3in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Catalog Number

150-012-T-1120-00

Color

Gray

Flange Type

Epoxy

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

25.8 in

Below Flange Length

29.63 in

Depth

8.64 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

55.38 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

3.75 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

8.64 in

Height

8.64 in

Length

55.38 in

Length - Ground Shield

19.8 in

Length - Insulated Section

45.38 in

Length - Insulation Above Flange

18.1 in

Length - Insulation Below Flange

5.03 in

Length - Live Part Bottom

4.8 in

Length - Live Part Top

5.2 in

Length - Minimum Oil Immersion Level

19.8 in

Sealing Surface Inside Diameter

4.56 in

Sealing Surface Outside Diameter

3.07 in

Thickness

1.325 in

Thickness - Flange Plate

1.62 in

Top Terminal Min. Thread Length

4 in

Weight

84 lb

Width

8.64 in

Electrical Ratings

BIL

150 kV

Current Rating

1200 A

kV Class

25 kV

Minimum Creepage

45.3 in

Minimum Strike

20.3 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

6