HUBBELL CANADA
Image of Y35/Y39REPKITA Seal Repair Kit for Y35 and Y39 Crimpers

Seal Repair Kit for Y35 and Y39 Crimpers

Brand: Burndy

Catalog ID: Y35/Y39REPKITA

Seal Repair Kit for Y35 Crimpers.

  • Seal repair kit for Y35 Crimper
  • Contains (1) each: G-T ring, ram wiper/washer, truarc ring, quad ring, o-ring, plunger packing kit, release packing kit, and (4) balls

Kit includes: (1) G-Tring, (1) Ram Wiper And Washer, (1) Truarc Ring, (4) Balls, (1) O-Ring, (1) Plunger Packing Kit, (1) Release Packing Kit

General

Application

Repair Kit, Seals

Application - For Use On

Use with Y35, Y39 Series Crimpers

Catalog Number

Y35/Y39REPKITA

Crimp Force Capacity

12 ton

EU RoHS Indicator

Yes

Tool Type

Accessory

Type

Seal Repair Kit

UPC

781810006726

Dimensions

Weight

0.16 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

(1 each) G-T Ring, Ram Wiper, Ram Washer, Truarc Ring, O-Ring, Plunger Packing Kit, Release Packing Kit, (4 each) Balls

Pallet Quantity

891