HUBBELL CANADA
Self Contained Hydraulic Latch Head Cutter, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR
Image of YCUT129ACSR Self Contained Hydraulic Latch Head Cutter, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR
Discontinued

Self Contained Hydraulic Latch Head Cutter, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR

Brand: Burndy

Catalog ID: YCUT129ACSR

Latch Head Cutter, Cuts up to 1.29" CU/AL, 1113 kcmil ACSR.

  • Ergonomic handle design with comfort grip handles
  • Patented rapid advance pump for fewer strokes per cut
  • Handle mounted trigger drain for easy ram retraction
  • Special latch head design
  • 180-degree head rotation

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Catalog Number

YCUT129ACSR

EU RoHS Indicator

Yes

Tool Type

Self-Contained Hydraulic Cutter

Type

Cutter

UPC

781810375723

UPC 14 Digit GTIN

00781810375723

Dimensions

Dimensions

22.37 in x 6.54 in x 2.50 in

Height

2.5 in

Length

22.37 in

Weight

11.41 lb

Width

6.54 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool, Plastic Case