HUBBELL CANADA
Image of PH2030C Signal And Control, Linkosity, Cordset, 20 and 30A Cover

Signal And Control, Linkosity, Cordset, 20 and 30A Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2030C

Signal And Control, Linkosity, Cordset, 20 and 30A Cover

  • Linkosity
  • Cordset
  • 20 and 30A Cover

Cover for 20 and 30A

General

Catalog Number

PH2030C

Construction

Fabricated

EU RoHS Indicator

Yes

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Plug Type

Linkosity

Series

MotorQuick/LINKOSITY

Style

Lock-On Cover

Type

Accessories For LINKOSITY®

UPC

783585310961

Dimensions

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Listed to UL 2238 and UL 50E

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10