HUBBELL CANADA
Image of PR205E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Receptacle
Image of PR205E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Receptacle
Image of PR205E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Receptacle
Image of PR205E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Receptacle
+1
Image of PR205E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Receptacle

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Receptacle

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR205E

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Receptacle

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Produit standard

Product details

General

Catalog Number

PR205E

Color

Gray

Enclosure Type

NEMA 12/4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585524757

Dimensions

Cubic Capacity

78.336 cu.in

Depth

3.2

Height

5.1 in

Width

4.8 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25