HUBBELL CANADA
Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker
Image of PR4X205EB Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker

Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR4X205EB

Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Catalog Number

PR4X205EB

Color

Gray, Clear

Enclosure Type

NEMA 4X

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585524818

Dimensions

Cubic Capacity

57.664 cu.in

Depth

3.2 in

Height

5.3 in

Width

3.4 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Logistics

Carton Quantity

25