HUBBELL CANADA
Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e
Image of P4X5E Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e

Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P4X5E

Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Application

Cat 5e Ethernet Access

Catalog Number

P4X5E

Color

Gray, Clear

Enclosure Type

NEMA 4X

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585524795

Dimensions

Cubic Capacity

21.896 cu.in

Depth

2.3 in

Height

3.4 in

Width

2.8 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Operational

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Logistics

Carton Quantity

20