HUBBELL CANADA
Image of BKT30F Signal-QuickTM Sensor Mounting Brackets, 30mm, Flat Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 30mm, Flat Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT30F

Signal-QuickTM Sensor Mounting Brackets, 30mm, Flat Bracket

  • 30mm
  • Flat Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT30F

Color

EU RoHS Indicator

Yes

Item Type

Material

Steel

UPC

783585711256

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10