HUBBELL CANADA
Single Gang Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (50-Pack), 2104LLEU
Image of 2104LLEU Single Gang Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (50-Pack), 2104LLEU

Single Gang Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (50-Pack), 2104LLEU

Brand: TradeSelect

Catalog ID: 2104LLEU

Single Gang Device Box, 2-1/2 in. Deep, 12.5 Cu. In., with Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (50-Pack)

General

Application

Device boxes are used to house wiring devices such as switches or receptacles.

Bracket Type

No Bracket

Catalog Number

2104LLEU

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

No

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463003190

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.44 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2800