
Brand: TradeSelect
Catalog ID: 1804LHU
Plaster ears allow box to be used in rework applications
Application
These device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats.
Bracket Type
No Bracket
Catalog Number
1804LHU
Color
Gray
Drawn or Welded
Welded
Ends Cable
4
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463003169
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.62 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
40
Pallet Quantity
1400