Brand: TradeSelect
Catalog ID: 1004LHU
Application
These 3'' deep device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats or when extra cubic capacity is needed.
Bracket Type
No Bracket
Catalog Number
1004LHU
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463003015
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
3 in
Raised Ground
Yes
Weight
0.51 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Carton Quantity
50
Pallet Quantity
1800