Brand: TradeSelect
Catalog ID: 1004H
Single gang device box that offer the option of constructing a box to hold two or more devices, Plastic ears that allow to use in rework applications
Application
These 3'' deep device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats or when extra cubic capacity is needed.
Bracket Type
No Bracket
Catalog Number
1004H
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
4 x 1/2 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463000649
Wiring System
Conduit
Actual Depth
3 in
Raised Ground
Yes
Weight
0.54 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
20
Pallet Quantity
2100