HUBBELL CANADA
Single Gang Device Box, Gangable, 3 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (40-Pack), 3004LHU
Image of 3004LHU Single Gang Device Box, Gangable, 3 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (40-Pack), 3004LHU

Single Gang Device Box, Gangable, 3 In. Deep, 18 Cu. In., Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (40-Pack), 3004LHU

Brand: TradeSelect

Catalog ID: 3004LHU

Single Gang Device Box, Gangable, 3 in. Deep, 18 Cu. In., Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (40-Pack)

General

Application

These 3'' deep device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats or when extra cubic capacity is needed.

Bracket Type

No Bracket

Catalog Number

3004LHU

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463042960

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

3 in

Raised Ground

Yes

Weight

0.58 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

Yes

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

40

Pallet Quantity

1680