HUBBELL CANADA
Image of SL121290 SL121290

SL121290

Brand: Wiegmann

Catalog ID: SL121290

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 12X12 in. Carbon Steel - Gray

General

Catalog Number

SL121290

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Accessory

UPC

786725395590

Dimensions

Weight

23 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1