HUBBELL CANADA
Slotted Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 tapped Hole (100/Clam)
Image of 973 Slotted Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 tapped Hole (100/Clam)

Slotted Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 tapped Hole (100/Clam)

Brand: Raco

Catalog ID: 973

Slotted Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 tapped Hole (100/Clam)

  • Slotted head
  • Green dye finish
  • Suitable for 10-32 threaded hole
  • 3/8 in. Screw length

General

Accessory Type

Box

Catalog Number

973

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Ground Screws

UPC

050169909737

Dimensions

Dimensions

0.795 in x 0.414 in x 0.414 in

Height

0.414 in

Length

0.795 in

Weight

0.005 lb

Width

0.414 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Clam Shell

Pallet Quantity

80000