HUBBELL CANADA
Image of SFSPGBKW Snap-Fit, Black Speaker Post, White

Snap-Fit, Black Speaker Post, White

Brand: Hubbell Premise Wiring

Catalog ID: SFSPGBKW

Snap-Fit, Black Speaker Post, White

  • Snap-Fit
  • Black Speaker Post
  • White

Standard Product

General

Application

Snap-Fit Gold Speaker Post, Black

Catalog Number

SFSPGBKW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Black Insulator

Temperature Rating

Per TIA

Type

Speaker Post

UPC

662620848945

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25