HUBBELL CANADA
Image of SFSBEI10 Snap-Fit, Blank, Almond, 10 Pack

Snap-Fit, Blank, Almond, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: SFSBEI10

Snap-Fit, Blank, Electric Ivory, 10 Pack

  • Snap-Fit
  • Blank
  • Almond
  • 10 Pack

Standard Product

General

Application

Snap-Fit Fill in Blanks, Smooth

Catalog Number

SFSBEI10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • Unit Package - Single
  • AV Connector Type - Blank, Smooth
  • Order Quantity - Carton of 10
  • Product Type - AV Connectors

Style

Smooth

Temperature Rating

Per TIA

Type

Blank

UPC

662620283395

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20