HUBBELL CANADA
Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, White
Image of SF35STW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, White

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, White

Brand: Hubbell Premise Wiring

Catalog ID: SF35STW

Snap-Fit, Keystone, 3.5 mm Stereo Jack, Screw Terminal

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Screw Terminal
  • White

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35STW

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287904

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25

Pallet Quantity

9250