HUBBELL CANADA
Image of SFBG10 Snap-Fit, Keystone, Blank, Gray, 10 Pack

Snap-Fit, Keystone, Blank, Gray, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: SFBG10

Snap-Fit, Keystone, Blank

  • Snap-Fit
  • Keystone
  • Blank
  • Gray
  • 10 Pack

Standard Product

General

Catalog Number

SFBG10

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

Accessory

Specifications

  • Device Type - Snap-Fit Connector Fittings
  • Snap-Fit Item - Blank Module

Style

Blank Module

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620780610

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20

Pallet Quantity

3240