HUBBELL CANADA
Image of SCTL0 Spider II Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 60A 3-Phase Wye 120/208V AC, Inlet and Outlet

Spider II Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 60A 3-Phase Wye 120/208V AC, Inlet and Outlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCTL0

Temporary Power Products, Spider II Portable Power, Complete Unit, Locking Style, With 6) 20A 125V Receptacles- 1) 60A 3-Phase Wye 120/208V AC , Inlet and Outlet, Yellow

  • Individual GFCI modules
  • TYPE 3R metallic enclosure and heavy duty,abuse resistant legs
  • Standard stab termination circuit breakers with gasketed lift cover

Product details

General

Application

Heavy Duty Portable

Catalog Number

SCTL0

Color

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Twist-Lock® Singles

Material

Thermoplastic

Material - Mounting Hardware

Non-Mounted, Portable

Number Of Poles

4-Pole

Performance

Environment - Moisture Resistance - Indoor and outdoor wet and dry locations

Series

Spider II

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations

Type

6-20A, 125V Straight Blade Receptacles, 1-60A, 3 Phase Wye 120/208V AC, Inlet and Outlet, Yellow

UPC

783585940014

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pre-Wired

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

  • Three Phase 120 VAC
  • Three Phase 208 VAC

Voltage Rating Description

3-Phase 120/208 VAC

Wattage

12480

Conductor Related

Number Of Wires

5-Wire Grounding

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Nema Rating

6) L5-20R, 1) 60A Non-NEMA In/Out