Brand: Hubbell Wiring Device-Kellems
Catalog ID: SPB1
Standard Product
Application
Temporary Power Distribution
Catalog Number
SPB1
Environmental Conditions
Indoor/Outdoor
EU RoHS Indicator
Yes
Item Type
Multi-Outlet Boxes
Material
Thermoplastic
Style
Pre-Wired
Type
Pre-Wired Outlet Box
UPC
783585369532
Display Size
Standard Sized Product
Connectivity
Plug Together
Current Rating
50 A
Phase
Single Phase
Wattage
12500
Wire Size
#6 AWG