HUBBELL CANADA
Image of 52C1 Square Cvr 4In Blank Flat, 52C1
Image of 52C1 Square Cvr 4In Blank Flat, 52C1
play
3D View
Image of 52C1 Square Cvr 4In Blank Flat, 52C1

Square Cvr 4In Blank Flat, 52C1

OR

Brand: TradeSelect

Catalog ID: 52C1

SQUARE CVR 4IN BLANK FLAT

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C1

Color

Material

Steel

Number of Gang(s)

1-Gang

Type

Flat Cover, Cover

UPC

626463002223

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Weight

0.23 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

100

Pallet Quantity

7200

Resources and downloads

Media

3D AR Model