HUBBELL CANADA
Stainless Steel Enclosure, N4X JIC Lift-Off Cover 4X4X3 304
Stainless Steel Enclosure
*Representative image
Stainless Steel Enclosure

Stainless Steel Enclosure, N4X JIC Lift-Off Cover 4X4X3 304

Brand: Wiegmann

Catalog ID: BN4040403SS

Stainless Steel N4X JIC Enclosure, 4X4X3, 304

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Bodies and doors made from 16 gauge type 304 stainless steel
  • Continuously welded seams ground smooth, without knockouts or holes
  • Sealed with poured-in-place polyurethane gasket
  • External mounting plates located at the top and bottom of the enclosure
  • Stainless steel screws and clamps on all four sides ensure a watertight seal
  • Grounding provisions included
  • Optional panels and terminal kits available separately.

This stainless steel enclosure features a robust, watertight design with seamless construction and a polyurethane gasket, ideal for harsh environments.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4040403SS

Construction

Continuously Welded Seams

Cover Type

Lift Off

Knockouts

No

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-SS Series

Type

Enclosure

UPC

786725378852

Dimensions

Cubic Capacity

48 cu.in

Depth

3 in

Height

4 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

252