HUBBELL CANADA
Stainless Steel Nest and Indenter X-Die, OH25 Profile, Use in OUR840 POPPER™ HYTOOL™ Series
Image of XOH25 Stainless Steel Nest and Indenter X-Die, OH25 Profile, Use in OUR840 POPPER™ HYTOOL™ Series
Image of XOH25 Stainless Steel Nest and Indenter X-Die, OH25 Profile, Use in OUR840 POPPER™ HYTOOL™ Series

Stainless Steel Nest and Indenter X-Die, OH25 Profile, Use in OUR840 POPPER™ HYTOOL™ Series

Brand: Burndy

Catalog ID: XOH25

Nest and Indenter X-Die, OH25 Profile.

  • Durable Stainless Steel Material
  • Nest and Indenter X Style
  • OH25 Dieless Profile

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

XOH25

Crimp Force Capacity

6 ton

Die Type

X Die

Type

Die

UPC

781810011157

UPC 14 Digit GTIN

00781810011157

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

1

Package Contents

Die only