HUBBELL CANADA
Image of U10C Stainless Steel Nest U Die, Index 10
Image of U10C Stainless Steel Nest U Die, Index 10

Stainless Steel Nest U Die, Index 10

Brand: Burndy

Catalog ID: U10C

Nest U Die, Index 10.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 10

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U10C

Crimp Force Capacity

12 ton

Die Index

10

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810310212

UPC 14 Digit GTIN

00781810310212

Dimensions

Weight

0.24 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only