HUBBELL CANADA
Image of U4CRT Stainless Steel U Die, Gray, Index 8

Stainless Steel U Die, Gray, Index 8

Brand: Burndy

Catalog ID: U4CRT

U Die, Gray, Index 8.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Gray
  • Die Index 8

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U4CRT

Color Code

Gray

Crimp Force Capacity

12 ton

Die Index

8

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Dies

UPC

781810627464

UPC 14 Digit GTIN

00781810627464

Dimensions

Weight

0.43 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only