HUBBELL CANADA
Image of U249 Stainless Steel U Die, Index 249

Stainless Steel U Die, Index 249

Brand: Burndy

Catalog ID: U249

U Die, Index 249.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 249

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U249

Crimp Force Capacity

12 ton

Die Index

249

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810007204

UPC 14 Digit GTIN

00781810007204

Dimensions

Weight

0.45 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only