HUBBELL CANADA
Image of U321 Stainless Steel U Die, Index 321

Stainless Steel U Die, Index 321

Brand: Burndy

Catalog ID: U321

U Die, Index 321.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 321

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U321

Crimp Force Capacity

12 ton

Die Index

321

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810007396

UPC 14 Digit GTIN

00781810007396

Dimensions

Weight

0.28 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only