HUBBELL CANADA
Image of U327 Stainless Steel U Die, Index 327

Stainless Steel U Die, Index 327

Brand: Burndy

Catalog ID: U327

U Die, Index 327.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 327

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U327

Crimp Force Capacity

12 ton

Die Index

327

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Die

UPC

781810007402

UPC 14 Digit GTIN

00781810007402

Dimensions

Weight

0.18 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only