HUBBELL CANADA
Image of UD3 Stainless Steel U Die, Index D3

Stainless Steel U Die, Index D3

Brand: Burndy

Catalog ID: UD3

U Die, Index D3

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index D3

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UD3

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

D3

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810627532

UPC 14 Digit GTIN

00781810627532

Dimensions

Weight

0.45 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only