
Brand: Burndy
Catalog ID: UDIEKITHYGRD
Kit Includes: UC, UO, U997, PU998, U1011, U1104, U1105, U2CABT (Ground Rod Pre-Crimp Die) and CASEUDIES8 (Die Case)
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UDIEKITHYGRD
Construction Material - Main
Stainless Steel
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Yes
Type
U-Die Kit
UPC
781810480298
UPC 14 Digit GTIN
00781810480298
Dimensions
11.25 in x 7.5 in x 3 in
Height
3 in
Length
11.25 in
Weight
5.8 lb
Width
7.5 in
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Package Contents
(1 each) CASEUDIES8, UC, UO, U997, PU998, U1011, U1104, U1105, U2CABT