HUBBELL CANADA
Image of U38XRT Stainless Steel U Die, Pink, Index L99

Stainless Steel U Die, Pink, Index L99

Brand: Burndy

Catalog ID: U38XRT

U Die, Pink, Index L99.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Pink
  • Die Index L99

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U38XRT

Color Code

Pink

Crimp Force Capacity

12 ton

Die Index

L99

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Dies

UPC

781810007938

UPC 14 Digit GTIN

00781810007938

Dimensions

Weight

0.2 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only