HUBBELL CANADA
Steel Stud Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (25-Pack), 2104MSBU1
Image of 2104MSBU1 Steel Stud Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (25-Pack), 2104MSBU1

Steel Stud Device Box, 2-1/2 In. Deep, 12.5 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (25-Pack), 2104MSBU1

Brand: TradeSelect

Catalog ID: 2104MSBU1

Steel Stud Device Box, 2-1/2 in. Deep, 12.5 Cu. In., with MSB Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (25-Pack)

Unique adjustable mounting strap and patented clip-on tab allow for easy positioning

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.9375

Bracket Type

MSB, for Steel Stud

Catalog Number

2104MSBU1

Color

Drawn or Welded

Welded

Ends Cable

4

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463037270

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.57 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Setback

0.9375

Bracket Type

MSB, for Steel Stud

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

875