
Brand: TradeSelect
Catalog ID: 2104MSBU21
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0.9375
Bracket Type
MSB, for Steel Stud
Catalog Number
2104MSBU21
Color
Drawn or Welded
Welded
Ends Cable
8
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463037287
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.65 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Bracket Setback
0.9375
Bracket Type
MSB, for Steel Stud
Number of Gang(s)
2-Gang
Carton Quantity
20
Pallet Quantity
700