HUBBELL CANADA
Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (10-Pack), 2104MSBU4
Image of 2104MSBU4 Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (10-Pack), 2104MSBU4

Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (10-Pack), 2104MSBU4

Brand: TradeSelect

Catalog ID: 2104MSBU4

Steel Stud Device Box, 2-1/2 in. Deep, 50 Cu. In., with MSB Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (10-Pack)

Plaster ears allow box to be used in rework applications

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

2104MSBU4

Color

Drawn or Welded

Welded

Ends Cable

16

Material

Steel

Number of Gang(s)

4-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463021095

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

1.24 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

10

Pallet Quantity

360