
Brand: TradeSelect
Catalog ID: 3104MSB
Plaster ears allow box to be used in rework applications
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0.4375
Bracket Type
MSB, for Steel Stud
Catalog Number
3104MSB
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
2 x 1/2 in, 2 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463021002
Wiring System
Conduit
Actual Depth
2.5 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x ½-3/4in Combination
Raised Ground
Yes
Weight
0.65 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Setback
0.4375
Bracket Type
MSB, for Steel Stud
Gangable
Yes
Knockouts
2 x 1/2 in, 2 x ½-3/4 in Comb ination
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
1050