
Brand: TradeSelect
Catalog ID: 3004MSBU1
Gangable device boxes offer the option of constructing a box to hold two or more devices, Plaster ears allow box to be used in rework applications
Application
Device boxes are used to house wiring devices such as switches or receptacles. Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0.9375
Bracket Type
MSB, for Steel Stud
Catalog Number
3004MSBU1
Color
Drawn or Welded
Welded
Ends Cable
4
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463000786
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
3 in
Raised Ground
Yes
Weight
0.72 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Setback
0.9375
Bracket Type
MSB, for Steel Stud
Number of Gang(s)
1-Gang
Carton Quantity
20
Pallet Quantity
900