
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CR20R
Self Grounding
Application
Catalog Number
CR20R
Color
Red
Environmental Conditions
EU RoHS Indicator
No
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
UPC
783585197555
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
EU RoHS Indicator
No
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
8500