HUBBELL CANADA
Straight Blade Devices, Male Plug, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P
Image of HBL14W33 Straight Blade Devices, Male Plug, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P

Straight Blade Devices, Male Plug, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL14W33

Straight Blade Male Plug, Elasto-Grip Watertight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P

  • Thermoplastic elastomer housing
  • Integral weatherproofing shroud seals connection between plug and connector
  • Nylon compression nut keeps water and dust from getting into the body around the cord

General

Application

Catalog Number

HBL14W33

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Elastogrip

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting Certified for current interrupting at full rated current,Dielectric Voltage Withstands 2,000V minimum
  • MechanicalProduct Identification Ratings are a permanent part of the device
  • Terminal Accommodation #18-#12 AWG. Stranded copper wire only.
  • Terminal Identification:Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability UL 94 V-2,IP Suitability IP55,Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Elastogrip

Specifications

  • Assembly Screws - Plated steel
  • Blade Holder - Nylon
  • Blades - .060" (1.5) Brass
  • Housing - PVC
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Type

UPC

783585013329

Dimensions

Dimensions

2.67 in x 1.55 in x 2.67 in

Display Size

Standard Sized Product

Height

2.67 in

Length

2.67 in

Weight

0.3 lb

Width

1.55 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-20P

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Current Interrupting Certified for current interrupting at full rated current,Dielectric Voltage Withstands 2,000V minimum
  • MechanicalProduct Identification Ratings are a permanent part of the device
  • Terminal Accommodation #18-#12 AWG. Stranded copper wire only.
  • Terminal Identification:Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability UL 94 V-2,IP Suitability IP55,Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

4050