
Brand: Bryant
Catalog ID: 9650ANPB
Angled
Application
Heavy Duty
Catalog Number
9650ANPB
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786677425
Display Size
Standard Sized
Length
4.13 in
Weight
0.9 lb
Width
2.88 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
12500
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
6-50P
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
1200