HUBBELL CANADA
Image of HBL5266CA Straight Blade Devices, Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P and White

Straight Blade Devices, Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5266CA

Straight Blade Devices, Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black and White, Single Pack.

  • 8-Position angled plug
  • Low profile
  • Roomy wiring chamber provides ample space for wiring

General

Application

Catalog Number

HBL5266CA

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Item Type

Material

Polycarbonate

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Assembly Screws - Nickel plated steel
  • Blade Holder - Nylon
  • Blades - .060 in. (1.5) Brass
  • Housing/Cord Clamp - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Angled

Type

UPC

783585173054

Dimensions

Dimensions

1.53 in x 1.22 in x 2.11 in

Height

2.11 in

Length

1.53 in

Weight

0.15 lb

Width

1.22 in

Electrical Ratings

Amperage Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

4500