HUBBELL CANADA
Straight Blade Devices, Male Plug, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15P, White, Single Pack
Image of HBL8115V Straight Blade Devices, Male Plug, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15P, White, Single Pack

Straight Blade Devices, Male Plug, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15P, White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8115V

Straight Blade Devices, Male Plug, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15P, White, Single Pack.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors

General

Application

Catalog Number

HBL8115V

Color

White

Cord Range

0.300"-0.660" (7.6-16.8)

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Valise Plug

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #16 to #12 AWG
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Assembly Screws - Plated Steel
  • Blades - Brass
  • Cable Inserts - PPO
  • Housing - Nylon

Style

Valise

Type

UPC

783585015637

Dimensions

Dimensions

1.88 in x 1.25 in x 1.13 in

Height

1.13 in

Length

1.88 in

Weight

0.15 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #16 to #12 AWG
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

50

Pallet Quantity

6000