HUBBELL CANADA
Straight Blade Devices, Miscellaneous Receptacles, Display type, brown phenolic, blank flush plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brass.
Image of HBL5236 Straight Blade Devices, Miscellaneous Receptacles, Display type, brown phenolic, blank flush plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brass.

Straight Blade Devices, Miscellaneous Receptacles, Display type, brown phenolic, blank flush plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brass.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5236

Straight Blade Miscellaneous Display type, brown phenolic,blank flush plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Miscellaneous Receptacles
  • Display type
  • brown phenolic
  • blank flush plug

Display Case Receptacle

General

Application

Commercial Specification Grade

Catalog Number

HBL5236

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Special Application Receptacles

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Base - Phenolic
  • Face - Phenolic
  • Power Contacts - .032" (.81) Brass

UPC

783585013787

Dimensions

Dimensions

4.5 in x 2.75 in x 1.8 in

Display Size

Standard Sized Product

Height

1.8 in

Length

4.5 in

Weight

0.55 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10