HUBBELL CANADA
Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord
Image of T1254GF6 Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord

Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord

Brand: Bryant

Catalog ID: T1254GF6

Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord, Yellow, Single Pack

  • Receptacle with Pilot Light
  • Commercial/Industrial
  • 15A 125V
  • 2-Pole 3- Wire Grounding
  • 5-15R

GFCI Protected with 6' Cord

General

Application

Commercial/Industrial

Catalog Number

T1254GF6

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Quad-Plex Cord Set

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Commercial

Style

Cord Sets

Type

Four Outlet Receptacle

UPC

781786181007

Dimensions

Display Size

Standard Sized Product

Weight

1.7 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

120 V

Voltage Rating Description

120 V

Wattage

1875

Conductor Related

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Logistics

Carton Quantity

5