HUBBELL CANADA
Straight Blade Devices, Receptacle, Tamper Resistant Decorator Duplex, Commercial Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, With Night Light
Image of DR15NLLA Straight Blade Devices, Receptacle, Tamper Resistant Decorator Duplex, Commercial Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, With Night Light

Straight Blade Devices, Receptacle, Tamper Resistant Decorator Duplex, Commercial Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, With Night Light

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DR15NLLA

Straight Blade Devices, Receptacle, Tamper Resistant Decorator Duplex, Commercial Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, With Night Light, Light Almond.

When you think safety, think Hubbell. The nightlight family of products from Hubbell combine the function of a wiring device with the convenience of a nightlight. Designed to provide a guiding light, these devices are energy efficient, consuming between 0.5-1 watt. Available in duplex tamper resistant receptacles, decorator switches and decorator nightlight, there is a device for every application. Nightlight wiring devices can be used in many commercial and residential applications as an alternative to plug-in nightlights. These products are designed for permanent installation and equipped with a photo cell to automatically turn on and off depending on the amount of ambient light present. Everyday plug-in nightlights are bulky, easily damaged, and occupy outlets that may be needed. Hubbell offers nightlight devices in a compact and aesthetically pleasing Style Line® decorator receptacle, switch or nightlight.

  • LED light activated when low levels of ambient light are detected by photosensor
  • Tamper-resistant shutter complies with national electrical code
  • Aesthetic Style Line® decorator design

Tamper Resistant

General

Application

Commercial Specification Grade

Catalog Number

DR15NLLA

Color

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Decorator Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Color Temperature - 3400K - 3600K
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - LED Energy Consumed - 0.5 watt
  • Electrical - Light Output - 0.5 Lumens
  • Electrical - Rating - 15A, 125VAC Only
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Lens - Polycarbonate
  • Mounting Screws - Zinc Plated Steel
  • Mounting Strap - Galvanized Steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Plated Steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Style Line Decorator

Type

Nightlight

UPC

783585541327

Dimensions

Dimensions

3.29 in x 1.15 in x 1.29 in

Display Size

Standard Sized Product

Height

1.29 in

Length

3.29 in

Weight

0.2 lb

Width

1.15 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Color Temperature - 3400K - 3600K
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - LED Energy Consumed - 0.5 watt
  • Electrical - Light Output - 0.5 Lumens
  • Electrical - Rating - 15A, 125VAC Only
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10