HUBBELL CANADA
Image of CBRS20I Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Ivory, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Ivory, Single Pack

Brand: Bryant

Catalog ID: CBRS20I

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Ivory, Single Pack

  • Duplex
  • Commercial Grade
  • 20A 125V
  • 2- Pole 3-Wire Grounding
  • 5-20R

Standard Product

General

Application

Commercial Specification Grade

Catalog Number

CBRS20I

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786161177

Dimensions

Dimensions

3.28 in x 1.38 in x 1.07 in

Height

1.07 in

Length

3.28 in

Weight

0.2 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Phase

Single Phase

Voltage Rating

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

9000