HUBBELL CANADA
Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Ivory, Single Pack
Image of BRY5462I Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Ivory, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Ivory, Single Pack

Brand: Bryant

Catalog ID: BRY5462I

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Ivory, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 20A 250V
  • 2-Pole 3-Wire Grounding
  • 6-20R

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5462I

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005389

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-20R

Logistics

Carton Quantity

10

Pallet Quantity

5500