
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5462B
Auto-terre
Application
Catalog Number
5462B
Color
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Hubbell-PRO
Style
Smooth Face
Type
UPC
783585555881
Weight
0.2 lb
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating Description
250 V
Wattage
5000 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
6-20R
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10