HUBBELL CANADA
Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R
Image of 1254HSIA Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: 1254HSIA

Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

  • Hospital Grade QUADPLEX Receptacle
  • Surge Suppression
  • Isolated Ground
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Hospital Grade

General

Application

Quad-Plex

Catalog Number

1254HSIA

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Visual Status Indicator

Item Type

Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Series

Hospital Grade

Type

Four Outlet Receptacle

UPC

781786190092

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.35 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Operational

Indicator(s) Type

LED Visual Status Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

10