
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAPCTG
3-in-1 Tester
Catalog Number
SNAPCTG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Material
Nylon
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Type
Circuit Tester
UPC
783585555751
Display Size
Standard Sized Product
Height
1.44 in
Length
4.76 in
Weight
0.25 lb
Connectivity
Connectorized
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
1120